2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

G1.25D30-R1

Expand Table
EN
1/5
Catalogue Number
CNSORDERNO
Product information
PINFO
Module
MOD
Material
MTL
Direction
DR
Thread
U
Number of Teeth
Z
Reference Diameter d
D [mm]
Throat Diameter dt
DT [mm]
Tip Diameter
DA [mm]
Type
S
Face Width b
B [mm]
Bore Diameter dd
DD [mm]
Hub Diameter dh
DH [mm]
Hub Projection lh
LH [mm]
Hub Projection(L type、C type)
LHR [mm]
Overall lenght l
L [mm]
Width of Key Way
B2 [mm]
Depth of Key Way
T2 [mm]
1
2
3
4
G1.25D20-R1
Discontinued
1.25
Polyacetal
Right
1
20
25.0
27.5
29.55
1B
12
6
18.00
10
0
22
0
0.0
G1.25D30-R1
Discontinued
1.25
Polyacetal
Right
1
30
37.0
39.5
41.55
1B
12
8
25.00
10
0
22
0
0.0
G1.25D40-R1
Discontinued
1.25
Polyacetal
Right
1
40
50.0
52.5
54.55
1B
12
10
35.00
10
0
22
0
0.0
G1.25D50-R1
Discontinued
1.25
Polyacetal
Right
1
50
63.0
65.5
67.55
1B
12
10
35.00
10
0
22
0
0.0
Show compressed display (4 configurable products)
Order numberG1.25D30-R1
ShorttextModule 1.25
Latest change14.09.2023 04:12:30
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties